??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135953
HELP_VARIABLE
Nominal Length
480.000 mm
Order Number
9135953
Min. Cabinet Depth
493 mm
Hole Spacing
256.000 mm
SiSy Distance
73.000 mm
Guide length
326.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D